4.1 Absolute Maximum Ratings
The following table provides the absolute maximum ratings for the ATWILC3000-MR110xA module.
Characteristic | Symbol | Min. | Max. | Unit |
---|---|---|---|---|
I/O Supply Voltage | VDDIO | -0.3 | 5.0 | V |
Battery Supply Voltage | VBAT | -0.3 | 5.0 | |
Digital Input Voltage | VIN(1) | -0.3 | VDDIO | |
ESD | VESD(2) | — | ±4 | kV |
Storage Temperature | TA | -65 | 150 | ºC |
Junction Temperature | — | — | 125 | |
RF input power max. | — | — | 10 | dBm |
- VIN corresponds to all the digital pins.
- Horizontal Coupling Plane (HCP) and Vertical Coupling Plane (VCP) discharge methods are used.
CAUTION: Stresses beyond those listed under
Absolute Maximum Ratingscause permanent damage to the device. This is a stress rating only. The functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to maximum rating conditions for extended periods affects the device reliability.