14.1.3 Approved External Antennas
To maintain modular approval in the United States, only the antenna types that have been tested shall be used. It is permissible to use different antenna, provided the same antenna type, antenna gain (equal to or less than), with similar in-band and out-of band characteristics (refer to specification sheet for cutoff frequencies).
Testing of the ATWILC3000-MR110CA module was performed with the integral chip antenna.
Testing of the ATWILC3000-MR110UA module was performed with the antenna types listed in table mentioned below in the Related Links.