4.6.9.1 Design Schematic Example
The ATSAMA5D27-WLSOM1 features an 18-bit RGB LCD interface.
The figure below is a schematic example at main board level illustrating the interface with the AC32005 Microchip display module (WVGA LCD display module with maXTouch® technology).
In this example, several interfaces are used:
- LCD _xxx signals for display
- one SPI interface for display configuration
- one TWI interface for maXTouch and QTouch device control
- two IRQ I/Os for capacitive touch and buttons interruption