3.2.1 PIOA Pin Description
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State (Signal, Dir, PU, PD, HiZ, ST) | Note | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | |||||
| 165 | VDDSDHC | GPIO_EMMC | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_SCK | O | 1 | |||||||||
| F | D0 | I/O | 2 | |||||||||
| 162 | VDDSDHC | GPIO_EMMC | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_CS | O | 1 | |||||||||
| F | D1 | I/O | 2 | |||||||||
| 166 | VDDSDHC | GPIO_EMMC | PA2 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_IO0 | I/O | 1 | |||||||||
| F | D2 | I/O | 2 | |||||||||
| 164 | VDDSDHC | GPIO_EMMC | PA3 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_IO1 | I/O | 1 | |||||||||
| F | D3 | I/O | 2 | |||||||||
| 169 | VDDSDHC | GPIO_EMMC | PA4 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_IO2 | I/O | 1 | |||||||||
| F | D4 | I/O | 2 | |||||||||
| 163 | VDDSDHC | GPIO_EMMC | PA5 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST | |
| B | QSPI0_IO3 | I/O | 1 | |||||||||
| F | D5 | I/O | 2 | |||||||||
| 171 | VDDSDHC | GPIO_EMMC | PA6 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST | Note (2) |
| B | QSPI1_SCK | O | 1 | |||||||||
| D | TIOA5 | I/O | 1 | |||||||||
| E | FLEXCOM2_IO0 | I/O | 1 | |||||||||
| F | D6 | I/O | 2 | |||||||||
| 173 | VDDSDHC | GPIO_EMMC | PA7 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST | Note (2) |
| B | QSPI1_IO0 | I/O | 1 | |||||||||
| D | TIOB5 | I/O | 1 | |||||||||
| E | FLEXCOM2_IO1 | I/O | 1 | |||||||||
| F | D7 | I/O | 2 | |||||||||
| 167 | VDDSDHC | GPIO_EMMC | PA8 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST | Note (2) |
| B | QSPI1_IO1 | I/O | 1 | |||||||||
| D | TCLK5 | I | 1 | |||||||||
| E | FLEXCOM2_IO2 | I/O | 1 | |||||||||
| F | NWE/NANDWE | O | 2 | |||||||||
| 172 | VDDSDHC | GPIO_EMMC | PA9 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST | Note (2) |
| B | QSPI1_IO2 | I/O | 1 | |||||||||
| D | TIOA4 | I/O | 1 | |||||||||
| E | FLEXCOM2_IO3 | O | 1 | |||||||||
| F | NCS3 | O | 2 | |||||||||
| 168 | VDDSDHC | GPIO_EMMC | PA10 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST | Note (2) |
| B | QSPI1_IO3 | I/O | 1 | |||||||||
| D | TIOB4 | I/O | 1 | |||||||||
| E | FLEXCOM2_IO4 | O | 1 | |||||||||
| F | A21/NANDALE | O | 2 | |||||||||
| 174 | VDD_3V3 | GPIO | PA11 | I/O | – | – | A | SDMMC0_VDDSEL | O | 1 | PIO, I, PU, ST | |
| B | QSPI1_CS | O | 1 | |||||||||
| D | TCLK4 | I | 1 | |||||||||
| F | A22/NANDCLE | O | 2 | |||||||||
| 170 | VDD_3V3 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST | |
| B | IRQ | I | 1 | |||||||||
| F | NRD/NANDOE | O | 2 | |||||||||
| 175 | VDD_3V3 | GPIO | PA13 | I/O | – | – | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST | Note (3) |
| E | FLEXCOM3_IO1 | I/O | 1 | |||||||||
| 21 | VDD_3V3 | GPIO_QSPI | PA14 | I/O | – | – | A | SPI0_SPCK | I/O | 1 | PIO, I, PU, ST | Note (3) |
| B | TK1 | I/O | 1 | |||||||||
| D | I2SMCK1 | O | 2 | |||||||||
| E | FLEXCOM3_IO2 | I/O | 1 | |||||||||
| 22 | VDD_3V3 | GPIO | PA15 | I/O | – | – | A | SPI0_MOSI | I/O | 1 | PIO, I, PU, ST | Note (3) |
| B | TF1 | I/O | 1 | |||||||||
| D | I2SCK1 | I/O | 2 | |||||||||
| E | FLEXCOM3_IO0 | I/O | 1 | |||||||||
| 23 | VDD_3V3 | GPIO_IO | PA16 | I/O | – | – | A | SPI0_MISO | I/O | 1 | PIO, I, PU, ST | Note (3) |
| B | TD1 | O | 1 | |||||||||
| D | I2SWS1 | I/O | 2 | |||||||||
| E | FLEXCOM3_IO3 | O | 1 | |||||||||
| 24 | VDD_3V3 | GPIO_IO | PA17 | I/O | – | – | A | SPI0_NPCS0 | I/O | 1 | PIO, I, PU, ST | Note (3) |
| D | I2SDI1 | I | 2 | |||||||||
| E | FLEXCOM3_IO4 | O | 1 | |||||||||
| 76 | VDD_3V3 | GPIO | PA30 | I/O | – | – | C | SPI0_NPCS0 | I/O | 2 | PIO, I, PU, ST | Note (3) |
| D | PWMH0 | O | 1 | |||||||||
| 75 | VDD_3V3 | GPIO | PA31 | I/O | – | – | C | SPI0_MISO | I/O | 2 | PIO, I, PU, ST | Note (3) |
| D | PWML0 | O | 1 | |||||||||
Note:
- Fixed feature due to the WLSOM1 internal connection.
- Limited feature compared to SAMA5D2 due to the WLSOM1 internal use of specific functionality, for example, QSPI, GMAC.
- Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the WLSOM1, for example, GMAC, ISC, FLEXCOM, etc.