3.2.5 System Pins Description
| Pin No. | Pin Name | Power Rail | Description |
|---|---|---|---|
| 145 | CLK_AUDIO | VDD_3V3 | Audio Main System Bus Clock Frequency Output |
| 151 | USBA_N | VDD_3V3 | USB Device High-Speed Data - |
| 152 | USBA_P | VDD_3V3 | USB Device High-Speed Data + |
| 157 | HSIC_STROBE | VDDHSIC (1.2V) | USB High-Speed Inter-Chip Strobe |
| 156 | HSIC_DATA | VDDHSIC (1.2V) | USB High-Speed Inter-Chip Data |
| 153 | USBB_N | VDD_3V3 | USB Host Port B High-Speed Data - |
| 154 | USBB_P | VDD_3V3 | USB Host Port B High-Speed Data + |
| 7 | NRST | VDDBU | Module Reset A 100 kOhm pull-up must be provided by the host board |
| 140 | COMPN | VDDBU | External Analog Data Input |
| 139 | COMPP | VDDBU | External Analog Data Input |
| 146 | PIOBU1 | VDDBU | Tamper I/O #1 |
| 135 | PIOBU2 | VDDBU | Tamper I/O #2 |
| 137 | PIOBU3 | VDDBU | Tamper I/O #3 |
| 147 | PIOBU4 | VDDBU | Tamper I/O #4 |
| 138 | PIOBU5 | VDDBU | Tamper I/O #5 |
| 148 | PIOBU6 | VDDBU | Tamper I/O #6 |
| 136 | PIOBU7 | VDDBU | Tamper I/O #7 |
| 134 | RXD | VDDBU | RXLP Receive Data Input |
| 10 | SHDN | VDDBU | Shutdown Control |
| 187 | WKUP | VDDBU | Module Wake-Up A 100 kOhm pull-up to VDDBU must be provided by the host board |
| 178 | VTH | VDD_MAIN | Low Voltage Threshold Detection Input |
| 101 | NCS_QSPI | VDD_3V3 | Embedded QSPI Chip Select Input |
| 83 | NC | – | Not connected |
| 41 | NC | – | Not connected |
| 89 | ETH_TX_P | – | Physical Transmit Signal (+ differential) |
| 88 | ETH_TX_N | – | Physical Transmit Signal (– differential) |
| 87 | ETH_RX_P | – | Physical Receive Signal (+ differential) |
| 86 | ETH_RX_N | – | Physical Receive Signal (– differential) |
| 84 | ETH_LED0 | VDD_3V3 | Programmable LED0 Output |
| 182 | nSTART_SOM | VDD_MAIN | Module Start-Up Control Input |
| 42 | RXD_WILC_DBG | VDD_3V3 | Used for Radio Debug. UART RXD |
| 43 | TXD_WILC_DBG | VDD_3V3 | Used for Radio Debug. UART TXD |