3.2 Pin List
The following tables provide the ATSAMA5D27-WLSOM1 module pin
description.
Important: Compared to SAMA5D2
Series devices, some PIO features are not listed. These features are
used internally on the ATSAMA5D27-WLSOM1 and cannot be shared with
other PIOs for use with features or for signal integrity.