3.2.3 PIOC Pin Description
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State (Signal, Dir, PU, PD, HiZ, ST) | Note | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | |||||
| 15 | VDD_3V3 | GPIO | PC0 | I/O | – | – | C | FLEXCOM0_IO4 | O | 1 | PIO, I, PU, ST | Note (3) |
| F | ISI_D6 | I | 3 | |||||||||
| 18 | VDD_3V3 | GPIO | PC1 | I/O | – | – | C | CANTX0 | O | 1 | PIO, I, PU, ST | Note (3) |
| D | SPI1_SPCK | I/O | 1 | |||||||||
| E | I2SCK0 | I/O | 1 | |||||||||
| F | ISI_D7 | I | 3 | |||||||||
| 17 | VDD_3V3 | GPIO | PC2 | I/O | – | – | C | CANRX0 | I/O | 1 | PIO, I, PU, ST | Note (3) |
| D | SPI1_MOSI | I/O | 1 | |||||||||
| E | I2SMCK0 | O | 1 | |||||||||
| F | ISI_D8 | I | 3 | |||||||||
| 16 | VDD_3V3 | GPIO | PC3 | I/O | – | – | C | TIOA1 | I/O | 1 | PIO, I, PU, ST | Note (3) |
| D | SPI1_MISO | I/O | 1 | |||||||||
| E | I2SWS0 | I/O | 1 | |||||||||
| F | ISI_D9 | I | 3 | |||||||||
| 19 | VDD_3V3 | GPIO | PC4 | I/O | – | – | C | TIOB1 | I/O | 1 | PIO, I, PU, ST | Note (3) |
| D | SPI1_NPCS0 | I/O | 1 | |||||||||
| E | I2SDI0 | I | 1 | |||||||||
| F | ISI_PCK | I | 3 | |||||||||
| 20 | VDD_3V3 | GPIO | PC5 | I/O | – | – | C | TCLK1 | I | 1 | PIO, I, PU, ST | Note (3) |
| D | SPI1_NPCS1 | O | 1 | |||||||||
| E | I2SDO0 | O | 1 | |||||||||
| F | ISI_VSYNC | I | 3 | |||||||||
| 176 | VDD_3V3 | GPIO | PC6 | I/O | – | – | D | SPI1_NPCS2 | O | 1 | PIO, I, PU, ST | Note (3) |
| F | ISI_HSYNC | I | 3 | |||||||||
| 177 | VDD_3V3 | GPIO_CLK | PC7 | I/O | – | – | D | SPI1_NPCS3 | O | 1 | PIO, I, PU, ST | Note (3) |
| F | ISI_MCK | O | 3 | |||||||||
| 69 | VDDISC | GPIO | PC9 | I/O | – | – | A | FIQ | I | 3 | PIO, I, PU, ST | Note (2) |
| C | ISI_D0 | I | 1 | |||||||||
| D | TIOA4 | I/O | 2 | |||||||||
| 60 | VDDISC | GPIO | PC10 | I/O | – | – | A | LCDDAT2 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D1 | I | 1 | |||||||||
| D | TIOB4 | I/O | 2 | |||||||||
| E | CANTX0 | O | 2 | |||||||||
| 68 | VDDISC | GPIO | PC11 | I/O | – | – | A | LCDDAT3 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D2 | I | 1 | |||||||||
| D | TCLK4 | I | 2 | |||||||||
| E | CANRX0 | I | 2 | |||||||||
| F | A0/NBS0 | O | 2 | |||||||||
| 67 | VDDISC | GPIO | PC12 | I/O | – | – | A | LCDDAT4 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D3 | I | 1 | |||||||||
| D | URXD3 | I | 1 | |||||||||
| E | TK0 | I/O | 2 | |||||||||
| F | A1 | O | 2 | |||||||||
| 64 | VDDISC | GPIO | PC13 | I/O | – | – | A | LCDDAT5 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D4 | I | 1 | |||||||||
| D | UTXD3 | O | 1 | |||||||||
| E | TF0 | I/O | 2 | |||||||||
| F | A2 | O | 2 | |||||||||
| 62 | VDDISC | GPIO | PC14 | I/O | – | – | A | LCDDAT6 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D5 | I | 1 | |||||||||
| E | TD0 | O | 2 | |||||||||
| F | A3 | O | 2 | |||||||||
| 71 | VDDISC | GPIO | PC15 | I/O | – | – | A | LCDDAT7 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D6 | I | 1 | |||||||||
| E | RD0 | I | 2 | |||||||||
| F | A4 | O | 2 | |||||||||
| 57 | VDDISC | GPIO | PC16 | I/O | – | – | A | LCDDAT10 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D7 | I | 1 | |||||||||
| E | RK0 | I/O | 2 | |||||||||
| F | A5 | O | 2 | |||||||||
| 72 | VDDISC | GPIO | PC17 | I/O | – | – | A | LCDDAT11 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D8 | I | 1 | |||||||||
| E | RF0 | I/O | 2 | |||||||||
| F | A6 | O | 2 | |||||||||
| 56 | VDDISC | GPIO | PC18 | I/O | – | – | A | LCDDAT12 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D9 | I | 1 | |||||||||
| E | FLEXCOM3_IO2 | I/O | 2 | |||||||||
| F | A7 | O | 2 | |||||||||
| 70 | VDDISC | GPIO | PC19 | I/O | – | – | A | LCDDAT13 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D10 | I | 1 | |||||||||
| E | FLEXCOM3_IO1 | I/O | 2 | |||||||||
| F | A8 | O | 2 | |||||||||
| 58 | VDDISC | GPIO | PC20 | I/O | – | – | A | LCDDAT14 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_D11 | I | 1 | |||||||||
| E | FLEXCOM3_IO0 | I/O | 2 | |||||||||
| F | A9 | O | 2 | |||||||||
| 63 | VDDISC | GPIO | PC21 | I/O | – | – | A | LCDDAT15 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_PCK | I | 1 | |||||||||
| E | FLEXCOM3_IO3 | O | 2 | |||||||||
| F | A10 | O | 2 | |||||||||
| 65 | VDDISC | GPIO | PC22 | I/O | – | – | A | LCDDAT18 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_VSYNC | I | 1 | |||||||||
| E | FLEXCOM3_IO4 | O | 2 | |||||||||
| F | A11 | O | 2 | |||||||||
| 59 | VDDISC | GPIO | PC23 | I/O | – | – | A | LCDDAT19 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_HSYNC | I | 1 | |||||||||
| F | A12 | O | 2 | |||||||||
| 66 | VDDISC | GPIO_CLK | PC24 | I/O | – | – | A | LCDDAT20 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_MCK | O | 1 | |||||||||
| F | A13 | O | 2 | |||||||||
| 61 | VDDISC | GPIO | PC25 | I/O | – | – | A | LCDDAT21 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | ISI_FIELD | I | 1 | |||||||||
| F | A14 | O | 2 | |||||||||
| 37 | VDD_3V3 | GPIO | PC26 | I/O | – | – | A | LCDDAT22 | O | 2 | PIO, I, PU, ST | Note (2) |
| D | CANTX1 | O | 1 | |||||||||
| F | A15 | O | 2 | |||||||||
| 35 | VDD_3V3 | GPIO | PC27 | I/O | – | – | A | LCDDAT23 | O | 2 | PIO, I, PU, ST | Note (2) |
| C | PCK1 | O | 2 | |||||||||
| D | CANRX1 | I/O | 1 | |||||||||
| F | A16 | O | 2 | |||||||||
| 39 | VDD_3V3 | GPIO | PC28 | I/O | – | – | A | LCDPWM | O | 2 | PIO, I, PU, ST | Note (2) |
| B | FLEXCOM4_IO0 | I/O | 1 | |||||||||
| C | PCK2 | O | 1 | |||||||||
| F | A17 | O | 2 | |||||||||
| 38 | VDD_3V3 | GPIO | PC29 | I/O | – | – | A | LCDDISP | O | 2 | PIO, I, PU, ST | |
| B | FLEXCOM4_IO1 | I/O | 1 | |||||||||
| F | A18 | O | 2 | |||||||||
| 34 | VDD_3V3 | GPIO | PC30 | I/O | – | – | A | LCDVSYNC | O | 2 | PIO, I, PU, ST | |
| B | FLEXCOM4_IO2 | I/O | 1 | |||||||||
| F | A19 | O | 2 | |||||||||
| 36 | VDD_3V3 | GPIO | PC31 | I/O | – | – | A | LCDHSYNC | O | 2 | PIO, I, PU, ST | |
| B | FLEXCOM4_IO3 | O | 1 | |||||||||
| C | URXD3 | I | 2 | |||||||||
| F | A20 | O | 2 | |||||||||
Note:
- Fixed feature due to the WLSOM1 internal connection.
- Limited feature compared to SAMA5D2 due to the WLSOM1 internal use of specific functionality, for example, QSPI, GMAC.
- Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the WLSOM1, for example, GMAC, ISC, FLEXCOM, etc.