3.2.4 PIOD Pin Description
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State (Signal, Dir, PU, PD, HiZ, ST) | Note | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | |||||
| 33 | VDD_3V3 | GPIO_CLK | PD0 | I/O | – | – | A | LCDPCK | O | 2 | PIO, I, PU, ST | |
| B | FLEXCOM4_IO4 | O | 1 | |||||||||
| C | UTXD3 | O | 2 | |||||||||
| D | GTSUCOMP | O | 2 | |||||||||
| F | A23 | O | 2 | |||||||||
| 32 | VDD_3V3 | GPIO | PD1 | I/O | – | – | A | LCDDEN | O | 2 | PIO, I, PU, ST | |
| D | GRXCK | I | 2 | |||||||||
| F | A24 | O | 2 | |||||||||
| 103 | VDD_3V3 | GPIO_CLK | PD2 | I/O | – | – | A | URXD1 | I | 1 | PIO, I, PU, ST | |
| D | GTXER | O | 2 | |||||||||
| E | ISI_MCK | O | 2 | |||||||||
| F | A25 | O | 2 | |||||||||
| 104 | VDDANA | GPIO_AD | PD3 | I/O | PTC_ROW0 | – | A | UTXD1 | O | 1 | PIO, I, PU, ST | |
| B | FIQ | I | 2 | |||||||||
| D | GCRS | I | 2 | |||||||||
| E | ISI_D11 | I | 2 | |||||||||
| F | NWAIT | I | 2 | |||||||||
| 105 | VDDANA | GPIO_AD | PD4 | I/O | PTC_ROW1 | – | B | URXD2 | I | 1 | PIO, I, PU, ST | Note (2) |
| D | GCOL | I | 2 | |||||||||
| E | ISI_D10 | I | 2 | |||||||||
| F | NCS0 | O | 2 | |||||||||
| 109 | VDDANA | GPIO_AD | PD5 | I/O | PTC_ROW2 | – | B | UTXD2 | O | 1 | PIO, I, PU, ST | Note (2) |
| D | GRX2 | I | 2 | |||||||||
| E | ISI_D9 | I | 2 | |||||||||
| F | NCS1 | O | 2 | |||||||||
| 106 | VDDANA | GPIO_AD | PD6 | I/O | PTC_ROW3 | – | A | TCK | I | 2 | PIO, I, PU, ST | Note (2) |
| D | GRX3 | I | 2 | |||||||||
| E | ISI_D8 | I | 2 | |||||||||
| F | NCS2 | O | 2 | |||||||||
| 107 | VDDANA | GPIO_AD | PD7 | I/O | PTC_ROW4 | – | A | TDI | I | 2 | PIO, I, PU, ST | Note (3) |
| D | GTX2 | O | 2 | |||||||||
| E | ISI_D0 | I | 2 | |||||||||
| F | NWR1/NBS1 | O | 2 | |||||||||
| 108 | VDDANA | GPIO_AD | PD8 | I/O | PTC_ROW5 | – | A | TDO | O | 2 | PIO, I, PU, ST | Note (3) |
| D | GTX3 | O | 2 | |||||||||
| E | ISI_D1 | I | 2 | |||||||||
| F | NANDRDY | I | 2 | |||||||||
| 110 | VDDANA | GPIO_AD | PD9 | I/O | PTC_ROW6 | – | A | TMS | I | 2 | PIO, I, PU, ST | Note (3) |
| D | GTXCK | O | 2 | |||||||||
| E | ISI_D2 | I | 2 | |||||||||
| 111 | VDDANA | GPIO_AD | PD10 | I/O | PTC_ROW7 | – | A | NTRST | I | 2 | PIO, I, PU, ST | Note (3) |
| D | GTXEN | O | 2 | |||||||||
| E | ISI_D3 | I | 2 | |||||||||
| 118 | VDDANA | GPIO_AD | PD11 | I/O | PTC_COL0 | – | A | TIOA1 | I/O | 3 | PIO, I, PU, ST | Note (3) |
| B | PCK2 | O | 2 | |||||||||
| D | GRXDV | I | 2 | |||||||||
| E | ISI_D4 | I | 2 | |||||||||
| 119 | VDDANA | GPIO_AD | PD12 | I/O | PTC_COL1 | – | A | TIOB1 | I/O | 3 | PIO, I, PU, ST | Note (3) |
| B | FLEXCOM4_IO0 | I/O | 2 | |||||||||
| D | GRXER | I | 2 | |||||||||
| E | ISI_D5 | I | 2 | |||||||||
| 116 | VDDANA | GPIO_AD | PD13 | I/O | PTC_COL2 | – | A | TCLK1 | I | 3 | PIO, I, PU, ST | Note (3) |
| B | FLEXCOM4_IO1 | I/O | 2 | |||||||||
| D | GRX0 | I | 2 | |||||||||
| E | ISI_D6 | I | 2 | |||||||||
| 117 | VDDANA | GPIO_AD | PD14 | I/O | PTC_COL3 | – | A | TCK | I | 1 | PIO, I, PU, ST | Note (3) |
| B | FLEXCOM4_IO2 | I/O | 2 | |||||||||
| D | GRX1 | I | 2 | |||||||||
| E | ISI_D7 | I | 2 | |||||||||
| 114 | VDDANA | GPIO_AD | PD15 | I/O | PTC_COL4 | – | A | TDI | I | 1 | PIO, I, PU, ST | Note (3) |
| B | FLEXCOM4_IO3 | O | 2 | |||||||||
| D | GTX0 | O | 2 | |||||||||
| E | ISI_PCK | I | 2 | |||||||||
| 115 | VDDANA | GPIO_AD | PD16 | I/O | PTC_COL5 | – | A | TDO | O | 1 | PIO, I, PU, ST | Note (3) |
| B | FLEXCOM4_IO4 | O | 2 | |||||||||
| D | GTX1 | O | 2 | |||||||||
| E | ISI_VSYNC | I | 2 | |||||||||
| 112 | VDDANA | GPIO_AD | PD17 | I/O | PTC_COL6 | – | A | TMS | I | 1 | PIO, I, PU, ST | Note (3) |
| D | GMDC | O | 2 | |||||||||
| E | ISI_HSYNC | I | 2 | |||||||||
| 113 | VDDANA | GPIO_AD | PD18 | I/O | PTC_COL7 | – | A | NTRST | I | 1 | PIO, I, PU, ST | Note (3) |
| D | GMDIO | I/O | 2 | |||||||||
| E | ISI_FIELD | I | 2 | |||||||||
| 120 | VDDANA | GPIO_AD | PD19 | I/O | – | – | B | TWD1 | I/O | 3 | PIO, I, PU, ST | Note (1) |
| 122 | VDDANA | GPIO_AD | PD20 | I/O | – | – | B | TWCK1 | I/O | 3 | PIO, I, PU, ST | Note (1) |
| 132 | VDDANA | GPIO_AD | PD25 | I/O | AD6 | – | A | SPI1_SPCK | O | 3 | PIO, I, PU, ST | |
| 127 | VDDANA | GPIO_AD | PD26 | I/O | AD7 | – | A | SPI1_MOSI | I/O | 3 | PIO, I, PU, ST | |
| C | FLEXCOM2_IO0 | I/O | 2 | |||||||||
| 123 | VDDANA | GPIO_AD | PD27 | I/O | AD8 | – | A | SPI1_MISO | I/O | 3 | PIO, I, PU, ST | |
| B | TCK | I | 3 | |||||||||
| C | FLEXCOM2_IO1 | I/O | 2 | |||||||||
| 124 | VDDANA | GPIO_AD | PD28 | I/O | AD9 | – | A | SPI1_NPCS0 | I/O | 3 | PIO, I, PU, ST | |
| B | TDI | I | 3 | |||||||||
| C | FLEXCOM2_IO2 | I/O | 2 | |||||||||
| 131 | VDDANA | GPIO_AD | PD29 | I/O | AD10 | – | A | SPI1_NPCS1 | O | 3 | PIO, I, PU, ST | Note (2) |
| B | TDO | O | 3 | |||||||||
| C | FLEXCOM2_IO3 | O | 2 | |||||||||
| D | TIOA3 | I/O | 3 | |||||||||
| 130 | VDDANA | GPIO_AD | PD30 | I/O | AD11 | – | A | SPI1_NPCS2 | O | 3 | PIO, I, PU, ST | Note (2) |
| B | TMS | I | 3 | |||||||||
| C | FLEXCOM2_IO4 | O | 2 | |||||||||
| D | TIOB3 | I/O | 3 | |||||||||
Note:
- Fixed feature due to the WLSOM1 internal connection.
- Limited feature compared to SAMA5D2 due to the WLSOM1 internal use of specific functionality, for example, QSPI, GMAC.
- Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the WLSOM1, for example, GMAC, ISC, FLEXCOM, etc.