4.6.4.1 Design Schematic Example

The example schematics shown below are for different Image Sensor supply voltages.

Figure 4-27. Camera Interface Example Schematic with VDDISC Set at 3.3V
Figure 4-28. Camera Interface Example Schematic with VDDISC Set at Specific Voltage