3.1 Environmental Compliance
Microchip qualification includes aging at various extreme temperatures, shock and vibration, temperature cycling, and IR reflow simulation. The VC-870 family is capable of meeting the following qualification tests.
| Parameter | Conditions |
|---|---|
| Shock Test | 15,000m/s2, 0.5ms, 5 times each X, Y, and Z |
| Mechanical Vibration | 10Hz to 20,000Hz, 20 min./cycle, 1.5mm over 10Hz to 55Hz, 200m/s2 over 55Hz to 2,000Hz. X, Y, and Z |
| Reflow | 260°C ±3°C, 3 times |
| Temperature Humidity | 85°C/85% RH, 1,000 hours |
| High Temperature Storage | 125°C, 1,000 hours |
| Cold Temperature Storage | –55°C, 1,000 hours |
| HTOL | 125°C, 2,000 hours |
| Drop Test | 150cm, 10 cycles, X, Y, and Z |
| Temperature Cycling | –55°C to +125°C, 30 min., 100 cycles |
| Moisture Sensitivity Level | MSL1 |