27.4.2.1.3 Digital Functionality Disabled
After a Reset, all configuration bits are cleared, and neither input nor output functionality is enabled. This configuration is used for analog signals or unused pins.
After a Reset, all configuration bits are cleared, and neither input nor output functionality is enabled. This configuration is used for analog signals or unused pins.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.