10.5.3 Clocks
The GCLK bus clock (CLK_GCLK_APB) can be enabled and disabled in the Main Clock (MCLK) peripheral, and the default state of CLK_GCLK_APB can be found in the Peripheral Clock Masking section in the MCLK - Main Clock chapter.
The GCLK bus clock (CLK_GCLK_APB) can be enabled and disabled in the Main Clock (MCLK) peripheral, and the default state of CLK_GCLK_APB can be found in the Peripheral Clock Masking section in the MCLK - Main Clock chapter.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.