Circular buffer on period
and compare channel registers
Waveform Generation:
Frequency generation
Single-slope pulse-width
modulation (PWM)
Dual-slope PWM with
half-cycle reload capability
Input Capture:
Event capture
Frequency capture
Pulse-width capture
Waveform Extensions:
Configurable distribution of
compare channels outputs across port pins
Pattern generation with
double buffer support
Fault Protection for Safe Disabling of Drivers:
Two recoverable fault
sources
Two non-recoverable fault
sources
Debugger can be a source of
non-recoverable fault
Input Events:
Two input events (EV) for
counter
One input event (MC) for
each channel
Output Events:
Three output events (Count,
ReTrigger and Overflow) are available for counter
One Compare Match/Input
Capture event output for each channel
Interrupts:
Overflow and Retrigger interrupt
Compare Match/Input Capture interrupt
Interrupt on fault detection
Counter cycle interrupt
Error condition interrupt
Can be used with Direct Memory Access (DMA) and
can Trigger DMA Transactions
Table 23-1. TCC Configuration Summary
TCCn
Channels (CCn)
Waveform Output (WOn)
Counter Size
Fault
Output Matrix
Pattern Generation
0
4
4
16-bit
Yes
Yes
Yes
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.