13.5.1 I/O Lines
The XTAL32K1 and XTAL32K2 pins are automatically configured when the XOSC32K oscillator is enabled. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
The XTAL32K1 and XTAL32K2 pins are automatically configured when the XOSC32K oscillator is enabled. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.