41.7.4 32.768 kHz Crystal Oscillator
The PIC32CM1216PL10 32.768 kHz crystal oscillator is optimized for very low power consumption; therefore, close attention must be paid when selecting crystals.
Note: 32.768 kHz crystal selection must be done using both the crystal data sheet and the crystal oscillator parameters given in the XOSC32K Electrical Specifications from the Electrical Characteristics chapter.
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN32 | External Crystal. Crystal frequency range is specified in the XOSC32K Electrical Characteristics (XOSC32K_1 parameter). | C1 Load Capacitor (1,2) |
| XOUT32 | C2 Load Capacitor (1,2) |
Note:
- The capacitors must be placed close to the device.
- The calculation for crystal load capacitors is provided in the XOSC32K Electrical Characteristics.