7.1.3 Temperature Sensor Calibration

These values are determined and written to each device individually during production. See the Temperature Sensor chapter for information on how to use them.

Name: TEMPSENSE
Offset: 0x0088
Reset: 0xXXXXXXXXXXXXXXXX
Property: –

Bit 3130292827262524 
 TEMPSENSE1[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 TEMPSENSE1[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 TEMPSENSE0[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEMPSENSE0[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:16 – TEMPSENSE1[15:0] Temperature Sensor Calibration Offset

These bits provide the offset calibration factor for the temperature sensor. See the Temperature Sensor chapter for information on how to use them.

Bits 15:0 – TEMPSENSE0[15:0] Temperature Sensor Calibration Slope

These bits provide the slope calibration factor for the temperature sensor. See the Temperature Sensor chapter for information on how to use them.