29.4.2.4.1 Disabling the Receiver
Writing ‘0’ to the Receiver Enable bit in the CTRLB register (CTRLB.RXEN) will disable the receiver, flush the two-level receive buffer, and cause any data from ongoing receptions to be lost.
Writing ‘0’ to the Receiver Enable bit in the CTRLB register (CTRLB.RXEN) will disable the receiver, flush the two-level receive buffer, and cause any data from ongoing receptions to be lost.
DS40002690A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.