6.5.3 Device ID
The device is identified by reading the Device Identification (DID) register in the Device Service Unit (DSU):
| Part Number | DSU.DID[31:0] | ||
|---|---|---|---|
| DSU.DID[31:28] (Silicon Revision ID) | DSU.DID[27:12] (Part Number) |
DSU.DID[11:0] (Fixed) | |
| CM1216PL10028 | 0x0 | 0xBA0A | 0x053 |
| CM1216PL10032 | 0x0 | 0xBA0B | 0x053 |
| CM1216PL10048 | 0x0 | 0xBA0C | 0x053 |
| CM1216PL10064 | 0x0 | 0xBA0D | 0x053 |
Note: Refer to the register description in the DSU - Device Service Unit chapter for more details.