41.8.2 20-pin IDC JTAG Connector

For debuggers and/or programmers that support the 20-pin IDC JTAG Connector, such as the SAM-ICE, the signals must be connected as shown below.

Figure 41-13. 20-pin IDC JTAG Connector
Table 41-8. 20-pin IDC JTAG Connector
Header Signal NameDescription
SWDCLKSerial wire clock pin
SWDIOSerial wire bidirectional data pin
RESETTarget device reset pin, active low
VCCTarget voltage sense, must be connected to the device VDD
GNDGround
GND*These pins are reserved for firmware extension purposes. They can be left unconnected or connected to GND in a typical debug environment. They are not essential for SWD in general.
Note: JTAG and Serial Wire Interface recommendations can be found in the Basic 32-Bit MCU Design and Troubleshooting Checklist guide on the Microchip website, www.microchip.com.