2.1 Configuration Summary

Table 2-1. Configurations and Peripherals of PIC32CM1216PL10
Peripheral64-Pin Package48-Pin Package32-Pin Package28-Pin Package
Maximum CPU frequency24 MHz
SysTick timer 1
Serial Wire Debug InterfaceYes
Oscillators32.768 kHz crystal oscillator (XOSC32K)
32.768 kHz internal oscillator (OSC32K)
24 MHz high-accuracy internal oscillator (OSCHF)
Generic Clock - GCLK4
DMA channels2
Event System channels 4
I/O Pins(1)56/5542/4127/2623/22
External Interrupt lines16 and one non-maskable interrupt (NMI)16 and one non-maskable interrupt (NMI)15 and one non-maskable interrupt (NMI)13 and one non-maskable interrupt (NMI)
Serial Communication (SERCOM) Interfaces/of which I2C is supported2/12/12/12/1
Timer Counter (TC)3
Waveform outputs/Capture inputs channels per TC instance 2
TC maximum and minimum capture Yes
Timer Counter for Control (TCC)/number of waveform output channels1/4
Configurable Custom Logic (CCL)/number of LUTs1/4
Analog-to-Digital Converter (ADC)/channels1/291/251/201(16)
Analog Comparators (AC)2
Real-Time Counter (RTC)1
RTC alarms 1
RTC compare values One 32-bit value or two 16-bit values
Watchdog Timer (WDT)Yes
CRC32 computation for memories in DMACYes (SRAM, Flash)
Brown-Out Detection - BODVDD, VDDCORE
Peripheral Touch Controller (PTC)/channels1/291/251/201(16)
Note:
  1. The PA30/RESET pin is input-only.