4.13.2.1 MDI Wake-up Activity Detection
The device may be configured to wake from activity on the MDI interface when in the SLEEP state. The device monitors activity energy on TRXP/TRXN. Continuous activity must be detected for a minimum amount of time to ensure that false positive wake events are not caused by impulse noise; this time is documented in the Wake Event Timing section. Once a valid wake event is detected, the INH pin is driven high to the VDDAU supply to re-enable external power supplies and wake the system.
Wake from MDI is enabled by writing a ’1’ to the MDI Wake Enable (MDIWKEN) bit in the Sleep Control 0 (SLPCTL0) register prior to entering the SLEEP state.