5.1.5 MMD Access Control Register

Name: MMDCTRL
Address: 0x0D

Bit 15141312111098 
 FNCTN[1:0] 
Access R/WR/WRORORORORORO 
Reset 00----00 
Bit 76543210 
 DEVAD[4:0] 
Access ROROROR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:14 – FNCTN[1:0] MMD Function

This field specifies the action to be performed when reading or writing the MMD Access Address/Data register.
ValueDescription
00 Address
01 Data - No post increment
10 Data - Post increment on reads and writes
11 Data - Post increment on writes only

Bits 4:0 – DEVAD[4:0] Device Address

Address of the MDIO Manageable Device to access.
ValueDescription
00001 PMA/PMD
00011 PCS
11111 Vendor Specific 2
Others Reserved - do not access