5.1.6 MMD Access Address/Data Register
Name: | MMDAD |
Address: | 0x0E |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADR_DATA[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADR_DATA[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – ADR_DATA[15:0] MMD Address / Data
Functionality depends on the MMD Function (FNCTN) bits in the MMD Access Control (MMDCTRL) register as specified in IEEE Std 802.3 Annex 22D:
00b
= Writing this field sets the offset of the register within the MMD to access01b
,10b
,11b
= When written, the contents are written into the MMD register01b
,10b
,11b
= When read, the contents from the MMD register are returned