7.7.2 RMII Clock Source - 50 MHz Oscillator

In RMII mode, a 50 MHz single-ended clock oscillator input with a nominal 1.8-3.3V clock signal must be driven onto REFCLKIN. This clock must meet the requirements in the following table.

Table 7-22. RMII REFCLKIN Timing Requirements
ParameterMinTypMaxUnitsNotes
REFCLKIN frequency50MHz
REFCLKIN Frequency Stability±100ppmIncluding aging
REFCLKIN Duty Cycle4555%
REFCLKIN Jitter840pspeak-to-peak (not RMS)
Note: On the LAN8670, XTO should be left unconnected and REFCLKIN (XTI) driven with a nominal 1.8-3.3V clock signal.