4.5.2 External Pin Reset (RESET_N)

A hardware reset will occur when the RESET_N pin is asserted. The RESET_N pin must be connected externally to VDDP if unused. If used, the RESET_N pin must be driven for a minimum period as defined in the RESET_N Configuration Strap Timing section. Configuration straps are loaded by the reset.