7.6.4 RESET_N Configuration Strap Timing

The following diagram illustrates the RESET_N timing requirements and its relation to the configuration straps. Assertion of RESET_N is not a requirement. However, if used, it must be asserted for the minimum period specified.

Figure 7-3. RESET_N Configuration Strap Timing
Table 7-10. RESET_N Configuration Strap Timing
DescriptionSymbolMinTypMaxUnits
RESET_N input assertion timetrstia5µs
Configuration strap setup before RESET_N negationtcss200ns
Configuration strap hold after RESET_N negationtcsh10ns