Note: Thermal parameters are measured or estimated for devices in a multi-layer 2S2P PCB per
JESD51.
Table 7-5. LAN8670 Package Thermal Parameters
(32-VQFN)| Parameter | Symbol | Value | Units | Notes |
|---|
| Junction-to-Ambient | ΘJA | 43 | °C/W | Still air |
| Junction-to-Top-of-Package | ΨJT | 0.6 | °C/W | Still air |
| Junction-to-Case | ΘJC | 7.6 | °C/W | |
Table 7-6. LAN8671 Package Thermal Parameters
(24-VQFN)| Parameter | Symbol | Value | Units | Notes |
|---|
| Junction-to-Ambient | ΘJA | 54 | °C/W | Still air |
| Junction-to-Top-of-Package | ΨJT | 0.9 | °C/W | Still air |
| Junction-to-Case | ΘJC | 8.3 | °C/W | |
Table 7-7. LAN8672 Revision C2 Package Thermal
Parameters (36-VQFN)| Parameter | Symbol | Value | Units | Notes |
|---|
| Junction-to-Ambient | ΘJA | 35 | °C/W | Still air |
| Junction-to-Top-of-Package | ΨJT | 0.4 | °C/W | Still air |
| Junction-to-Case | ΘJC | 5.0 | °C/W | |