7.2 Operating Conditions
Proper operation of the device is guaranteed only within the ranges specified in this section.
| Description | Symbol | Min | Max | Units | Notes | |
|---|---|---|---|---|---|---|
| Power Supply Voltage: | ||||||
| Digital I/O (VDDP) | 3.135 | 3.465 | V | |||
| Continuous (VDDAU) | 3.135 | 3.465 | V | |||
| Analog (VDDA) | 3.135 | 3.465 | V | Note 1 | ||
| Maximum Input Voltage: | ||||||
| XTI/REFCLKIN, RBIAS | -0.3 | VDDA + 0.3 | V | |||
| WAKE_IN | -0.3 | VDDAU + 0.3 | V | |||
| All other pins | -0.3 | VDDP + 0.3 | V | |||
| Power Supply Ramp Rate | 300 | μs/V | ||||
| Ambient Operating Temperature (Still Air) | TA | -40 | +125 | °C | Note 2 | |
|
Note:
| ||||||