7.5 DC Specifications (other than 10BASE-T1S PMA)

All parameters are tested unless otherwise noted.

Table 7-8. DC Electrical Characteristics (other than 10BASE-T1S PMA)
ParameterSymbolMinTypMaxUnits

Additional
Information

VIS-VDDP Type Input Buffers
Low-Level Input VoltageVIL0.8V
High-Level Input VoltageVIH2.0V
Input HysteresisΔVhys

18

170

mVNote 1
Input LeakageIL-1010µAVIN = VSS or VDDP
Input CapacitanceCIN3pFNote2
VI-VDDAU Type Input Buffers
Low-Level Input VoltageVIL0.8V
High-Level Input VoltageVIH2.0V
Input LeakageIL-1010µAVIN = VSS or VDDAU
Input CapacitanceCIN3pFNote2
VO-VDDP Type Output Buffers
Low-Level OutputVOL0.4VNote 3
IOL-L-0.6mALow drive
IOL-ML-1.7mAMedium-low drive
IOL-MH-2.8mAMedium-high drive
IOL-H-4.0mAHigh drive
High-Level OutputVOHVDDP-0.4VNote 4
IOH-L0.45mALow drive
IOH-ML1.2mAMedium-low drive
IOH-MH2.0mAMedium-high drive
IOH-H2.9mAHigh drive
VODL-VDDP Type Output Buffers
Low-Level OutputVOL0.4VNote 3
IOL-L-0.6mALow drive
IOL-ML-1.7mAMedium-low drive
IOL-MH-2.8mAMedium-high drive
IOL-H-4.0mAHigh drive
VOH-VDDP Type Output Buffers
Low-Level OutputVOL0.4VNote 3
IOL-L-1.3mALow drive
IOL-ML-2.7mAMedium-low drive
IOL-MH-4.0mAMedium-high drive
IOL-H-5.3mAHigh drive
High-Level OutputVOHVDDP-0.4VNote 4
IOH-L1.0mALow drive
IOH-ML2.0mAMedium-low drive
IOH-MH2.8mAMedium-high drive
IOH-H3.5mAHigh drive
VODH-VDDAU Type Output Buffers
High-Level OutputVOHVDDAU-0.4V
IOH1.7mA
ICLK Type Input BufferRMII REFCLK
Low-Level Input VoltageVIL0.7V
High-Level Input VoltageVIH1.1V
Input LeakageIL-1010µA
Input CapacitanceCIN3pFNote 2
Note:
  1. Characterized on samples
  2. Design parameter, not tested
  3. IOL is configurable to four levels of sink current.
  4. IOH is configurable to four levels of source current.