5.3 PCS Registers
The PCS registers are located at MDIO Manageable Device (MMD) address 0x03.
Important: RESERVED address space must not be written to
except when specifically directed to by Microchip. Failure to heed this warning may result
in adverse operation and unexpected results.
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x08F2 | Reserved | |||||||||
| 0x08F3 | T1SPCSCTL | 15:8 | RST | LBE | DUPLEX | |||||
| 7:0 | ||||||||||
| 0x08F4 | T1SPCSSTS | 15:8 | ||||||||
| 7:0 | FAULT | |||||||||
| 0x08F5 | T1SPCSDIAG1 | 15:8 | RMTJABCNT[15:8] | |||||||
| 7:0 | RMTJABCNT[7:0] | |||||||||
| 0x08F6 | T1SPCSDIAG2 | 15:8 | CORTXCNT[15:8] | |||||||
| 7:0 | CORTXCNT[7:0] | |||||||||