5.2 PMA/PMD Registers
The PMA/PMD registers are located at MDIO Manageable Device (MMD) address 0x01.
Important: RESERVED address space must not be written to
except when specifically directed to by Microchip. Failure to heed this warning may result
in adverse operation and unexpected results.
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x11 | Reserved | |||||||||
| 0x12 | T1PMAPMDEXTA | 15:8 | ||||||||
| 7:0 | T1SABL | T1LABL | ||||||||
0x14 ... 0x0833 | Reserved | |||||||||
| 0x0834 | T1PMAPMDCTL | 15:8 | ||||||||
| 7:0 | TYPSEL[3:0] | |||||||||
0x0836 ... 0x08F8 | Reserved | |||||||||
| 0x08F9 | T1SPMACTL | 15:8 | RST | TXD | LPE | MDE | ||||
| 7:0 | LBE | |||||||||
| 0x08F9 | T1SPMACTL - Rev D | 15:8 | RST | TXD | LPE | MDE | ||||
| 7:0 | LBE | |||||||||
| 0x08FA | T1SPMASTS | 15:8 | LBA | LPA | MDA | RXFA | ||||
| 7:0 | RXFD | |||||||||
| 0x08FB | T1STSTCTL | 15:8 | TSTCTL[2:0] | |||||||
| 7:0 | ||||||||||