5.1 SMI Basic Control and Status Registers

The section describes the various SMI Control and Status Registers (CSRs). The SMI CSRs follow the IEEE 802.3 (Clause 22.2.4) management register set. All functionality and bit definitions comply with these standards.

Important: RESERVED address space must not be written to except when specifically directed to by Microchip. Failure to heed this warning may result in adverse operation and unexpected results.
AddressNameBit Pos.76543210
0x00BASIC_CONTROL15:8SW_RESETLOOPBACKSPD_SEL[0]AUTONEGENPDISOLATEREAUTONEGDUPLEXMD
7:0COLTSTSPD_SEL[1]
0x01BASIC_STATUS15:8100BT4A100BTXFDA100BTXHDA10BTFDA10BTHDA100BT2FDA100BT2HDAEXTSTS
7:0MFPRESUPAAUTONEGCRMTFLTDAUTONEGALNKSTSJABDETEXTCAPA
0x01BASIC_STATUS - Rev D15:8100BT4A100BTXFDA100BTXHDA10BTFDA10BTHDA100BT2FDA100BT2HDAEXTSTS
7:0MFPRESUPAAUTONEGCRMTFLTDAUTONEGALNKSTSJABDETEXTCAPA
0x02PHY_ID115:8OUI[2:9]
7:0OUI[10:17]
0x03PHY_ID215:8OUI[18:23]MODEL[5:4]
7:0MODEL[3:0]REV[3:0]

0x05

...

0x0C

Reserved         
0x0DMMDCTRL15:8FNCTN[1:0]
7:0DEVAD[4:0]
0x0EMMDAD15:8ADR_DATA[15:8]
7:0ADR_DATA[7:0]

0x10

...

0x11

Reserved         
0x12STRAP_CTRL015:8MITYP[1]
7:0MITYP[0]PKGTYP[1:0]SMIADR[4:0]