4.2 Recommended Operating Conditions

The following table provides the recommended operating conditions for the ATWINC3400-MR210xA module.

Table 4-2. ATWINC3400-MR210xA Module Recommended Operating Conditions
SymbolParameterMin.Typ.Max.Units
VDDIOI/O supply voltage 12.73.33.6V
VBATBattery supply voltage2,33.03.34.2V
—Operating temperature–40—85°C
Note:
  1. I/O supply voltage is applied to the VDDIO pin.
  2. Battery supply voltage is applied to the VBAT pin.
  3. The ATWINC3400-MR210xA module is functional across this range of voltages; however, optimal RF performance is ensured for VBAT of 3.3V.