4.3 DC Characteristics

The following table provides the DC characteristics for the ATWINC3400-MR210xA module digital pads.

Table 4-3. DC Electrical Characteristics
SymbolParameterMinTypMaxUnit
VILInput Low Voltage –0.30—0.60V
VIHInput High Voltage VDDIO - 0.60—VDDIO + 0.30
VOLOutput Low Voltage ——0.45
VOHOutput High Voltage VDDIO - 0.50——
—Output Load Capacitance——20pF
—Digital Input Load Capacitance——6