12.10.17 PIR7
Note:
- Available on 40-pin devices only.
- Available on 28/40-pin devices only.
Note: Interrupt
flag bits are set when an Interrupt condition occurs, regardless of the state of its
corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the
appropriate interrupt flag bits are cleared before enabling an
interrupt.
| Name: | PIR7 |
| Offset: | 0x0093 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OPA4CIF | OPA3CIF | OPA2CIF | OPA1CIF | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – OPA4CIF OPA4 Self-Calibration Complete Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | OPA4 Self-Calibration has completed (must be cleared in software) |
| 0 | OPA4 Self-Calibration event has not occurred |
Bit 2 – OPA3CIF OPA3 Self-Calibration Complete Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | OPA3 Self-Calibration has completed (must be cleared in software) |
| 0 | OPA3 Self-Calibration event has not occurred |
Bit 1 – OPA2CIF OPA2 Self-Calibration Complete Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | OPA2 Self-Calibration has completed (must be cleared in software) |
| 0 | OPA2 Self-Calibration event has not occurred |
Bit 0 – OPA1CIF OPA1 Self-Calibration Complete Interrupt Flag
| Value | Description |
|---|---|
| 1 | OPA1 Self-Calibration has completed (must be cleared in software) |
| 0 | OPA1 Self-Calibration event has not occurred |