12.10.8 PIE6
Note: Bit PEIE of the INTCON register must be
set to enable any peripheral interrupt controlled by registers PIE1 through
PIE7.
| Name: | PIE6 |
| Offset: | 0x009C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCSRIE | ZCDIE | ADTIE | ADIE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – IOCSRIE Signal Routing Port (SRPORT) Interrupt-on-Change Interrupt Enable
| Value | Description |
|---|---|
| 1 | SRPORT Interrupt-on-Change interrupts are enabled |
| 0 | SRPORT Interrupt-on-Change interrupts are disabled |
Bit 2 – ZCDIE ZCD Interrupt Enable
| Value | Description |
|---|---|
| 1 | ZCD interrupts are enabled |
| 0 | ZCD interrupts are disabled |
Bit 1 – ADTIE ADC Threshold Interrupt Enable
| Value | Description |
|---|---|
| 1 | ADC Threshold interrupts are enabled |
| 0 | ADC Threshold interrupts are disabled |
Bit 0 – ADIE ADC Interrupt Enable
| Value | Description |
|---|---|
| 1 | ADC interrupts are enabled |
| 0 | ADC interrupts are disabled |