12.10.16 PIR6
Note: Interrupt flag bits are set when an
Interrupt condition occurs, regardless of the state of its corresponding enable bit or
the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag
bits are cleared before enabling an interrupt.
| Name: | PIR6 |
| Offset: | 0x0092 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCSRIF | ZCDIF | ADTIF | ADIF | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – IOCSRIF Signal Routing Port (SRPORT) Interrupt-on-Change Interrupt Flag
| Value | Description |
|---|---|
| 1 | SRPORT Interrupt-on-Change interrupt occurred (must be cleared in software) |
| 0 | SRPORT Interrupt-on-Change interrupt has not occurred |
Bit 2 – ZCDIF Zero-Cross Detect (ZCD) Interrupt Flag
| Value | Description |
|---|---|
| 1 | A ZCD interrupt occurred (must be cleared in software) |
| 0 | A ZCD interrupt has not occurred |
Bit 1 – ADTIF ADC Threshold Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC Threshold interrupt has occurred (must be cleared in software) |
| 0 | ADC Threshold interrupt event has not occurred |
Bit 0 – ADIF ADC Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC interrupt has occurred (must be cleared in software) |
| 0 | ADC interrupt event has not occurred |