36.4.5 OPAxCON3
| Name: | OPAxCON3 |
| Offset: | 0x090F,0x0915 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – NCH[3:0] Operational Amplifier Inverting Input Channel Selection
| Value | Description |
|---|---|
1111 | No Connection |
1110-1010 | Reserved |
1001 | VSS |
1000 | DAC2_OUT |
0111 | DAC1_OUT |
0110 | VDD/2 |
0101 | Internal Resistor Ladder (GSEL) |
0100 | Reserved |
0011 | OPAxIN3- |
0010 | OPAxIN2- |
0001 | OPAxIN1- |
0000 | OPAxIN0- |