36.4.3 OPAxCON2
| Name: | OPAxCON2 |
| Offset: | 0x090E,0x0914 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FMS[1:0] | PCH[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 7:6 – FMS[1:0] Feedback Mode Selection
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Operational Amplifier Output Pin (OPAxOUT) |
| 01 | VDD |
| 00 | No Connection |
Bits 3:0 – PCH[3:0] Operational Amplifier Noninverting Input Channel Selection
| Value | Description |
|---|---|
1111-1010 | Reserved |
1001 | VSS |
1000 | DAC2_OUT |
0111 | DAC1_OUT |
0110 | VDD/2 |
0101 | Internal Resistor Ladder (GSEL) |
0100 | Reserved |
0011 | OPAxIN3+ |
0010 | OPAxIN2+ |
0001 | OPAxIN1+ |
0000 | OPAxIN0+ |