36.4.4 OPAxCON2
| Name: | OPAxCON2 |
| Offset: | 0x0B0D,0x0A8D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – PCH[2:0] Operational Amplifier Noninverting Input Channel Selection
| Value | Description |
|---|---|
111 | Reserved |
110 | VSS |
101 | DAC2_OUT |
100 | DAC1_OUT |
011 | VDD/2 |
010 | Reserved |
001 | OPA4IN1+ |
000 | OPAxIN0+ |