36.4.6 OPAxCON3
| Name: | OPAxCON3 |
| Offset: | 0x0B0E,0x0A8E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Operational Amplifier Inverting Input Channel Selection
| Value | Description |
|---|---|
111 | No Connection |
110 | VSS |
101 | DAC2_OUT |
100 | DAC1_OUT |
011 | VDD/2 |
010 | Reserved |
001 | OPA4IN1- |
000 | OPAxIN0- |