26.5.4 Master Control B
| Name: | MCTRLB |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLUSH | ACKACT | MCMD[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 3 – FLUSH Flush
This bit clears the internal state of the master and the bus states changes to Idle. The TWI will transmit invalid data if the Master Data (TWIn.MDATA) register is written before the Master Address (TWIn.MADDR) register.
Writing a ‘1’ to this bit generates a strobe for
one clock cycle, disabling the master, and then re-enabling the master. Writing
a ‘0’ to this bit has no effect.
Bit 2 – ACKACT Acknowledge Action
The ACKACT(1) bit represents the
behavior in the Master mode under certain conditions defined by the bus state
and the software interaction. If the Smart Mode Enable (SMEN) bit in the Master
Control A (TWIn.MCTRLA) register is set to ‘1’, the acknowledge
action is performed when the Master Data (TWIn.MDATA) register is read, else a
command must be written to the Command (MCDM) bit field in the Master Control B
(TWIn.MCTRLB) register.
The acknowledge action is not performed when the Master Data (TWIn.MDATA) register is written, since the master is sending data.
| Value | Name | Description |
|---|---|---|
| 0 | ACK | Send ACK |
| 1 | NACK | Send NACK |
Bits 1:0 – MCMD[1:0] Command
The MCMD(1) bit field is a strobe. This bit
field is always read as ‘0’.
Writing to this bit field triggers a master operation as defined by the table below.
| MCMD[1:0] | Group Configuration | DIR | Description |
|---|---|---|---|
0x0 | NOACT | X | Reserved |
0x1 | REPSTART | X | Execute Acknowledge Action followed by repeated Start condition |
0x2 | RECVTRANS | W |
Execute Acknowledge Action (no action) followed by a byte write operation(2) |
| R | Execute Acknowledge Action followed by a byte read operation | ||
0x3 | STOP | X | Execute Acknowledge Action followed by issuing a Stop condition |
- The ACKACT bit and the MCMD bit field can be written at the same time.
- For a master write operation, the TWI will wait for new data to be written to the Master Data (TWIn.MDATA) register.