3.1.4.1 Start RX
The following table provides the command syntax for RX test.
| Command Syntax | MCHPRT 2 X | |||||
|---|---|---|---|---|---|---|
| X | X refers to TX channel: 1 to 14
| |||||
| Example | MCHPRT 2 1 RX mode in Channel 1 Start with reset the count | |||||
The following figure shows the example of start RX test.