28.5.2 Power Management
This peripheral can continue to operate in any sleep modes (Standby Sleep, Idle) where its source clock is running. Events connected to the event system can trigger other operations in the system without exiting sleep modes.
This peripheral can continue to operate in any sleep modes (Standby Sleep, Idle) where its source clock is running. Events connected to the event system can trigger other operations in the system without exiting sleep modes.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.