40.6.2.8 Capture Operations
To enable and use capture operations, the corresponding Capture Channel x Enable bit in the Control A register (CTRLA.CAPTENx) must be written to ‘1
’.
A capture trigger can be provided by the input event line TC_EV or by the asynchronous I/O pin WO[x] for each capture channel or by a TC event. To enable the capture from the input event line, the Event Input Enable bit in the Event Control register (EVCTRL.TCEI) must be writtento ‘1
’. To enable the capture from the I/O pin, the Capture On Pin x Enable bit in the CTRLA register (CTRLA.COPENx) must be written to ‘1
’.
- Capture on I/Os is only possible in the Event and Time-Stamp capture action modes. Other modes can only use internal events. (If I/O toggling is needed in other modes, the I/Os edge must be configured for generating internal events).
- Capture on an event from the Event System is possible in Event, PPW/PWP/PW and Time-Stamp capture action modes. In this case, the event system channels must be configured to operate in an asynchronous mode of operation.
- Depending on CTRLA.COPENx, channel x can be configured for I/Os or internal event capture (both are mutually exclusive). One channel can be configured for I/O capture, while the other uses internal event capture.
- When the channel is used with an I/O pin, write a ‘
1
’ to the corresponding Invert Enable bit in the Drive Control register (DRVCTRL.INVENx). - When the channel is counting events from the Event System, write a ‘
1
’ to the TC Event Input Invert Enable bit in Event Control register (EVCTRL.TCINV).
For input capture, the buffer register and the corresponding CCx act like a FIFO. When CCx is empty or read, any content in CCBUFx is transferred to CCx. The buffer valid flag is passed to set the CCx interrupt flag (IF) and generate the optional interrupt, event or DMA request. The CCBUFx register value cannot be read; all captured data must be read from the CCx register.
When up-counting (CTRLBSET.DIR = 0), counter values lower than ‘1
’ cannot be captured. To capture the full range including value ‘0
’, the TC must be in the Down-counting mode (CTRLBSET.DIR = 0).