11.5.3 Clocks
The CMCC interfaces with the CPU through the AHB (SYS_CLK) and is connected to the APB bus (PB2_CLK) interface for its configuration.
The CMCC interfaces with the CPU through the AHB (SYS_CLK) and is connected to the APB bus (PB2_CLK) interface for its configuration.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.