19.7 Effects of Various Resets

Any form of device Reset clears the WDT. The Reset returns the WDTCON register to the default value and the WDT is disabled unless it is enabled by the device configuration.

Note: After a device Reset, the WDT ON bit (WDTCON[15]) reflects the state of the DEVCFG2.WDTEN.