32.6.4.1 DMA Operation

The USART generates the following DMA requests:
  • Data received (RX) – The request is set when data is available in the receive FIFO. The request is cleared when DATA is read.
  • Data transmit (TX) – The request is set when the transmit buffer (TX DATA) is empty. The request is cleared when DATA is written.