16.11.2.2 Operation From a Debug Adapter

Debug adapters must access the DSU registers in the external address range 0x100-0x2000. If the device is protected by the Code Protect bit, accessing the first 0x100 bytes causes the system to return an error. See Intellectual Property Protection from Related Links.

When the device debug is locked through Secure Device, other than DSU external address range, Flash Controller registers, eFuse controller registers and Flash Memory addresses are placed under MEM-AP permissible address range to allow programming.

Table 16-5. Permissible Address Range for External Debugger when Secured Device
Parameter Description Value
PERM_ADDR_START1 Permissible address range start 0x4400_0600
PERM_ADDR_END1 Permissible address range end 0x4400_07FF
PERM_ADDR_START2 Second permissible address range start 0x4400_2C00
PERM_ADDR_END2 Second permissible address range end 0x4400_3BFF
FLASH_ADDR_START Flash address start 0x0080_0000
FLASH_ADDR_END Flash address end 0x0107_FFFF