16.11.3.1 Starting CRC32 Calculation
CRC32 calculation for a memory range is started after writing the start address into the Address register (ADDR) and the size of the memory range into the Length register (LENGTH). Ensure both are Word-aligned.
The initial value used for the CRC32 calculation must be written to the Data register (DATA). In general, this value is 0xFFFFFFFF, but it can be, for example, the result of generating a common CRC32 of separate memory blocks through previous CRC32 calculation.
After completion, the calculated CRC32 value can be read out of the Data register. The read value must be complemented to match standard CRC32 implementations or kept non inverted if used as the starting point for subsequent CRC32 calculations.
If the device is in Protected state by the Code Protect or SECCFG.DEBUG_LCK security bit, it is only possible to calculate the CRC32 of the whole flash array when operated from the external address space. In most cases, this area is the entire onboard non-volatile memory. The Address, Length and Data registers are forced to predefined values when the CRC32 operation is started, and values written by the user are ignored. This allows the user to verify the contents of a protected device.
The actual test starts by writing a ‘1
’ in the 32-bit Cyclic Redundancy Check bit of the Control register (CTRL.CRC). A running CRC32 operation can be canceled by resetting the module (writing ‘1
’ to CTRL.SWRST).